??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23050.0724 Spherical Washer-Conical Seat
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Spherical Washers / Conical Seats, stainless steel, similar to DIN 6319, form G
Bill of material
23050.0724 Spherical Washer-Conical Seat
BESTNR
Ref. No.
23050.0724
MAT
Material
Stainless steel A4
AUS
Version
Conical Seats from stainless steel, form G
D2
H13
28.0 mm
D4
60 mm
D5
37.0 mm
H3
10.0 mm
FBO
for bolt
24
BELA
Load capacity for static load max.
105 kN
DM
Torque for screwed connections max. Nm
455 Nm
G
Weight
171.0 g
Embedded user actions